Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Extractables & Leachables Testing

The Confidence® E&L validation portfolio includes everything from assessment to testing to safety evaluation, supporting a risk-based validation approach.

Item No.: 
Extractables-Leachables-Testing
*Custom/bulk order quotes are provided within 72 hours of request.
Extractables & Leachables Testing
Extractables & Leachables Testing

The Confidence® E&L validation portfolio includes everything from assessment to testing to safety evaluation, supporting a risk-based validation approach.

Item No.:
Extractables-Leachables-Testing

Overview

Specifications

The importance of Extractables and Leachables (E&L) Testing has increased with the growing use of Single-Use Systems. E&L Testing is a regulatory requirement to ensure that leachable impurities from plastic materials used in the processing of a medical product do not interfere with the active pharmaceutical ingredient, thereby ensuring patient safety.

Innovation

The Extractables Simulator (ExSim) is an important internal tool that supports our Confidence® Extractables and Leachables services and paves the way for the future of validation. It is a qualified software platform that scales extractables data for Sartorius products and assemblies and predicts the total amount of Extractables and potential Leachables based on your process:

  • Scaling algorithms for short and long contact times
  • Thousands of combinations and assemblies possible (including CTO and ETO)
  • Fast retrieval of legacy and calculation data
  • A reliable source for up-to-date extractables data, substance data and toxicological data
  • Additional Leachables test in drug product for assessment confirmation and characterization of pot. drug product interaction

Benefits

  • Expertise:  Sartorius has been a thought leader in the field of E&L for more than 25 years.
  • Flexible Scaling of Extractables:  The ExSim enables precise and fast scaling of extractables data even for complex assemblies.
  • Comprehensive Extractables Profiles:  By combining the USP 665 and Sartorius extractables approach, we can generate comprehensive data.
  • Reduced Validation Costs:  Our risk-based approach allows tests to be replaced by Extractables Assessments in certain use cases.

Applications

  • Single-Use Consumables
  • Single-Use Assemblies (pre-designed, ETO, CTO)
  • Intermediate and final Container Closure Systems (CCS)

Services

  • Process Risk Analysis following BPOG or USP
  • Extractables Assessment and Safety Evaluation
  • Extractables Studies according to USP1663, USP 665, BPOG, or Sartorius Approach
  • Leachables Testing: Screening and Target Analyses
  • Customized Method Development and Validation
  • Available Analytical Methods:   GC-MS, HS-GC-MS, HPLC-UV, LC-MS, LC-HRMS, ICP-MS/OES, IEC