Quickseal® Collar Assembly - 1/2" ID 3/4" OD - TPE (Tuflux® TPE) - Overall Length Centered 12"

The Sartorius Quickseal® Collar Assembly ensures a secure and aseptic disconnection for various tubing materials. Ideal for biopharmaceutical applications, it provides a reliable sterile seal in seconds, enhancing operational efficiency.

Tube Length
Tube Size (ID – OD)
Tubing
Item No.: 
QST0812010612
Piece
1
Qty. Graduation
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Quickseal® Collar Assembly - 1/2" ID 3/4" OD - TPE (Tuflux® TPE) - Overall Length Centered 12"
Quickseal® Collar Assembly - 1/2

The Sartorius Quickseal® Collar Assembly ensures a secure and aseptic disconnection for various tubing materials. Ideal for biopharmaceutical applications, it provides a reliable sterile seal in seconds, enhancing operational efficiency.

Item No.:
QST0812010612
Number of pieces
1

Overview

Specifications

The Sartorius Quickseal® Collar Assembly is designed to offer a quick, secure, and aseptic disconnection solution for a wide range of tubing materials, including platinum-cured silicone and thermoplastic elastomers like C-Flex® and Tuflux® TPE. This innovative product is extensively tested to ensure that the aseptic seal is stronger than the tubing itself, making it a reliable choice for critical fluid-handling processes.

Versatile Application:

  • Compatible with multiple tubing materials and sizes.
  • Suitable for single-use transfer lines, bag or bottle assemblies, and bioreactors.
  • Can be integrated into various biopharmaceutical systems.

Quick and Easy Operation:

  • Aseptic disconnection in less than 4 seconds.
  • Simple installation with continuous tubing through the collar.
  • No utilities required, making it completely portable.

Robust and Secure:

  • Validated microbial barrier with proven pressure resistance.
  • Effective in both ambient and extreme temperatures, including freeze and thaw cycles.
  • Reliable aseptic seal verified through rigorous testing.

Valuable Features:

  • Provides an unambiguous result with a cut collar indicating a secure aseptic seal.
  • Enhances operational efficiency by reducing time and improving reliability.

The Quickseal® Collar Assembly is an essential component for ensuring sterile and secure connections in high-purity fluid handling industries, making it a valuable addition to any biopharmaceutical setup.

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Disconnection Time
    4 sec.

Dimensions

  • Tube Length
    12" (304.8 mm)
  • Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    TPE (Tuflux® TPE)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    Quickseal®
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable