RUO Recombinant Human LIF Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human LIF Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human LIF Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$201.00
Item No.: 
CYK-0025-0012
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Recombinant human LIF is a protein used for ESC and iPSC culture and can be used for the maintenance of mouse embryonic stem cells.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    ESC/iPSC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P15018
  • Reconstitution
    10mM HCl
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    17kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´