Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartovent® DG Cartridge 0.2 µm Size 6

Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.

Pack Size
Price (USD)
$1,080.00
Item No.: 
5181807T6------D
Pieces
10
*Custom/bulk order quotes are provided within 72 hours of request.
Sartovent® DG Cartridge 0.2 µm Size 6
Sartovent® DG Cartridge 0.2 µm Size 6

Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.

Price (USD):
$1,080.00
Item No.:
5181807T6------D
Number of pieces
10

Overview

Specifications

Sartovent® DG

Product Information:

Sartovent® DG filter cartridges are designed to provide reliable sterile filtration for demanding applications in the biopharmaceutical industry. Below is a detailed description of the main formats, their applications, materials used, and advantages.

Formats:

  • Cartridge Size: Available in size 6 with a filtration area of 0.05 m².
  • Packaging: Sartovent® DG is available in two multi-cartridge packs, catering to different operational needs.

Applications:

  • Sterile Venting: Ensures contamination-free venting of transport containers, maintaining product integrity during storage and transport.
  • Air Filtration: Effective in filtering air during fermentation, ensuring a clean and controlled environment for biopharmaceutical production.

Materials Used:

  • Membrane: PTFE provides permanent hydrophobicity, ensuring reliable filtration of both dry and moist air or gases.
  • O-Rings: Available in EPDM, Silicone, and Viton materials, ensuring compatibility with various systems and applications.
  • Components: Polypropylene ensures structural integrity and compliance with food standards, providing a robust and reliable filtration solution.

Advantages:

  • High Differential Pressure Handling: Designed to withstand challenging operating conditions, making them suitable for high-pressure applications.
  • Versatile Sterilization Options: Can be autoclaved or steam sterilized at 134 °C and 2 bar for at least 20 minutes, offering flexibility in maintenance and operation.
  • Integrity Testing: Compatible with Sartocheck® system for automated integrity testing, including bubble point and diffusion tests, ensuring consistent performance.
  • Regulatory Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
  • Durability: Capable of up to 50 steaming cycles, providing long-lasting performance and reliability.
  • Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.

Sartovent® DG filter cartridges offer a comprehensive solution for maintaining sterility and quality in biopharmaceutical applications. For more information contact our sales team.

Accessories Information

  • Adapter
    18 (Plug adapter with double O-ring)

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²
  • Filtration Area
    0.03 m² / 0.32 ft²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Allowable Back Pressure
    21 °C: 3 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
  • Maximum Diffusion
    2 mL/min at 0.7 bar l 10 psi at 20 °C
  • Minimum Required Bubble Point
    ≥ 1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polytetrafluorethylene (PTFE)

Operating Conditions

  • Maximum Differential Pressure
    21 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Pack Size
    10
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi
    • Autoclaving: at 134°C, 2 bar | 29 psi, 20 min. or other parameters to be specified