CIM® Swiper 0.05 mL Monolithic 96-well Plate (2 µm channels)

CIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules.

Application:

  • Screening of chromatographic conditions (binding, washing, elution conditions)
  • Purification of non-polyadenylated RNA.
  • Tailored for sensitive RNA constructs, ensuring optimal performance and integrity.
  • Purification conducted under mild loading conditions and neutral pH elution.
Item No.: 
BIA-122.5122-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIM® Swiper 0.05 mL Monolithic 96-well Plate (2 µm channels)
CIM® Swiper 0.05 mL Monolithic 96-well Plate (2 µm channels)

CIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules.

Application:

  • Screening of chromatographic conditions (binding, washing, elution conditions)
  • Purification of non-polyadenylated RNA.
  • Tailored for sensitive RNA constructs, ensuring optimal performance and integrity.
  • Purification conducted under mild loading conditions and neutral pH elution.
Item No.:
BIA-122.5122-2

Overview

Specifications

We combined our unique CIM® monolith technology with a standard multi-well plate design. Whether your goal is to screen multiple chromatographic conditions at once or high throughput purification of your target molecule, our CIM® plates offer an answer for you.

Each well in our monolithic plates is prefilled with a defined amount of monolith to enable uniform high flow rates across the plate. The properties of the monoliths in the wells are comparable to our preparative chromatographic monolithic columns. This makes plates an ideal tool for screening different parts of your chromatographic process.

CIM® plates can be disposable or multi-use and are made from medical grade polypropylene (PP), a material that prevents target molecules from binding to the plastic. They are manufactured according to ANSI standards and are automation compatible. Nevertheless, they can also be operated manually with a vacuum, centrifuge, or positive pressure.

Swiper features:

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography
  • Presents a valuable tool for various nucleic acids
  • Suitable for the purification of non-polyadenylated RNA
  • Tailored for sensitive and large RNA constructs, ensuring optimal performance and integrity
  • Purification conducted under mild loading conditions and neutral pH elution presents a tailored purification process to meet specific research needs
  • Elution by increasing pH at low conductivities facilitates the desalting of nucleic acids, ensuring enhanced purity

Benefits

  • Simplicity of operation: No shaking and incubation required.
  • Easy transfer of the results to a larger scale: Monoliths in well-plates have the same properties as larger preparative monoliths (CIMmultus®), allowing simultaneous screening of multiple conditions and easy scale-up.
  • Time & money savings: Increased productivity by quick processing time and reduced sample consumption.
  • Monolith technology benefits: Up to 10-times greater capacities compared to other resin-based columns for large biomolecules due to high surface availability of binding sites. Low shears allow 3-times higher yields for particles and large biomolecules compared to other purification resins.

Applications

  • Application
    • Gene therapy
    • Screening

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    127 x 85.5 x 31 mm
  • Diameter
    2.5 mm (Monolith)
  • Dimensions WxDxH
    127 x 85.5 x 31 mm

General Specifications

  • Number of Wells
    96

Materials of Construction

  • Materials of Construction
    • Polypropylene plate housing
    • Polyethylene plate frit
    • Monolith support matrix: Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Operating Pressure
    5 mm (Monolith)
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)

Physicochemical Information

  • Bed Volume
    0.05 mL
  • Ligand
    Swiper (multimodal - anion exchange-hydrogen bonding)

Product Information

  • Brand
    CIM®
  • Package Type
    Plates