Explosion Proof Weighing Cells

The Explosion Proof weighing cells is manufactured specifically for situations where potentially hazardous explosive products are present, these units are designed to meet all relevant safety standards associated with ATEX, IECEx, etc. They are also certified by FM Approvals for use in Class I, II, III, Division 1 and Class I, Zone 1. They come with specially protected electronics and weighing modules and include all the necessary cabling and power supply for a safe installation. For details refer to the relevant user manuals.

Choose your product

Filter by product attributes

Products (2)

  • Explosion Protected Weigh Cell,   WZA623-NX
    Item no.
    WZA623-NX
    Maximum Weighing Capacity
    620 g
    Scale Interval
    1 mg
  • Explosion Protected Weigh Cell,   WZA6202-NX
    Item no.
    WZA6202-NX
    Maximum Weighing Capacity
    6,200 g
    Scale Interval
    1 mg
  • Explosion Proof Weighing Cells