Glass Microfiber Filters without Binder
Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (127)
Glass Microfiber Filters without Binder
Grade Weight Thickness Penetration Particle Retention in Liquids (µm) Filtration Time (mL/min) Fulfills requirements in EN 872:2005 (weigh loss) Temperature Resistance ( °C ) Applications MGA 56 0.24 < 0.001 1.6 435 yes 500 Clarification of buffer and reagent solutions. Air and water pollution monitoring MGB 145 0.66 < 0.001 1.0 500 500 Prefiltration of large volumes MGC 56 0.24 < 0.001 1.2 320 yes 500 Analysis of suspended solids in wastewater according to EN 872:2005 MGD 118 0.51 < 0.01 2.7 885 500 Prefiltration MGF 78 0.36 < 0.001 0.7 135 500 Clarification of protein solutions, filtration of liquids prior to HPLC, TCLP Testing MGG 67 0.29 < 0.001 1.5 570 500 Filtration of gasses and liquids 13440 88 0.44 0.7 120 yes 500 Prefiltration MG 160 73 0.33 < 0.001 1.2 410 500 Air monitoring; PM-10 sampling MG 550-HA 65 0.27 1.5 500 550 Analysis of suspended solids in wastewater according to 2540D
(g/m2)
(mm)
0.3 µm (%)
These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.