MD8 airscan air sampling system

The MD8 airscan air sampler, together with gelatin membrane filter disposables, constitutes an airborne microorganism sampling system for accurate, reproducible and quantitative detection of airborne microorganisms in clean rooms and isolators, whether conventionally ventilated or under laminar flow.

Item No.: 
16747
Discontinued
MD8 airscan air sampling system

The MD8 airscan air sampler, together with gelatin membrane filter disposables, constitutes an airborne microorganism sampling system for accurate, reproducible and quantitative detection of airborne microorganisms in clean rooms and isolators, whether conventionally ventilated or under laminar flow.

Item No.:
16747
Discontinued

Overview

Specifications

MD8 Airscan Air Sampler

MD8 airscan air sampler for USA

Applications

  • Application
    Air Monitoring
  • Market
    Pharma/Biotech

Dimensions

  • Dimensions
    242 mm × 375 mm × 228 mm

Features

  • Portability
    Stationary

Power Requirements

  • Line Voltage
    115 V

Product Information

  • Packaging
    Individually Packed

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.