Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock, non-sterile

For clarification and sterilization of liquids, filtration is the optimal method. It removes microorganisms and particles reliably, without any effects on the ingredients, due to adsorption or decomposition.

For optimal results Minisart® filters made of MBS housing provide a choice of membranes with pore sizes ranging from 0.1 µm to 5 µm for high flow rates and lowest adsorption characteristics.

Top Features of the Minisart® Syringe Filter

  • Sterile and ready-to-use
  • Slightly asymmetric PES with a superior flow rate
  • Low non-specific binding
  • Bidirectional use possible
  • PVC-free

Popular Applications for Minisart® Syringe Filters

  • Chromatography
  • Filtration of aqueous liquids

Sterilization Method
Price (USD):
$1,010.00
Item No.: 
S6534------FM--Q
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Streamline your laboratory workflows with Minisart® Syringe Filters while reducing sample loss.

Sterile and Ready-To-Use

Each filter cartridge has been sterilized and is ready to be used immediately. Remove seal from plastic pouch to expose filter and use immediately. Once opened, they cannot be resterilized.

Slightly Asymmetric PES with a Superior Flow Rate

The syringe filter has a slightly asymmetric PES membrane with a high hydrophilic surface to reduce backpressure and achieve a superior flow rate. The narrow pore size makes it particularly suitable for sterile filtration, filtration under vacuum, or pressure filtration in research laboratories. The smaller pores also lead to excellent particle retention capability compared to conventional filters with larger pores.

Low Non-Specific Binding

A vital advantage of these filters is their low non-specific binding capacity. Their hydrophobic properties support clean separations for hydrophilic and lipophilic compounds. This means they can be used in a wide range of filtration applications such as analytical biochemistry, mass spectrometry sample preparation, medical diagnostics kits or chromatography experiments requiring pure separation media.

Bidirectional Use Possible

Minisart® Syringe Filters can be used in both directions due to unique design, so they are easy to use and convenient for precise results. They are ideal for separating protein solutions from dilute solutions or capillary blood samples, where cell debris must also be removed.

PVC-Free

This filtration component is PVC-free, with no fluorinated materials which have been documented as potentially being harmful to your health or that of lab animals. These synthetic polymers have now started to be banned in many countries worldwide because they do not break down and become part of our environment due to their resistance to natural degradation forces like ultraviolet light, water, etc.

Applications

  • Application
    • Sterile filtration and clarification of aqueous solutions
    • Clarification
    • Particle Removal
  • Application Area
    Sterile filtration

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

General Specifications

  • Filter Paper/Membrane Color
    Blue
  • Flow Rate
    ≥ 60 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    N/A

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´