Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock

The Minisart® NML surfactant-free cellulose acetate syringe is optimal for aqueous solutions with a pH of 4 – 8. Top Features of Minisart® Syringe Filters

  • Version K is individually packed and sterilized by ethylene oxide (EO).
  • Version GUK is individually packed and sterilized by gamma irradiation
  • Bidirectional use possible
  • Surfactant free cellulose membrane (pore size 0.2 µm and 0.45µmm)
  • Largest effective filtration area (EFA) of 6.2 cm2
  • Low hold up volume
  • Color-coded housing

Popular Applications for Minisart® Syringe Filters

  • Sterile filtration
  • Clarification
  • Sterile cell removal
Sterilization Method
Price (USD)
$191.00
Article number: 
S6534------FMOSK
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock
Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock

The Minisart® NML surfactant-free cellulose acetate syringe is optimal for aqueous solutions with a pH of 4 – 8. Top Features of Minisart® Syringe Filters

  • Version K is individually packed and sterilized by ethylene oxide (EO).
  • Version GUK is individually packed and sterilized by gamma irradiation
  • Bidirectional use possible
  • Surfactant free cellulose membrane (pore size 0.2 µm and 0.45µmm)
  • Largest effective filtration area (EFA) of 6.2 cm2
  • Low hold up volume
  • Color-coded housing

Popular Applications for Minisart® Syringe Filters

  • Sterile filtration
  • Clarification
  • Sterile cell removal
Price (USD):
$191.00
Item No.:
S6534------FMOSK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Minisart® NMFL SFCA syringes are individually packed sterile, making them available for immediate use whenever sterile filtration, clarification and cell removal are needed. The (SF)CA membrane is available for the following pore sizes : 0.2 µm and 0.45 µm.. The housing is made of methacrylate butadiene styrene (MBS), an acrylic resin with limited compatibility with alcohol and free of phthalates.

Cellulose Acetate Filter

The cellulose acetate membrane filter combine high flow rates and thermal stability with very low adsorption characteristics are compatible with aqueous solutions, oils, alcohols and other organic solvents. Cellulose acetate is also hydrophilic, have due to their symmetric structure high flow rates and is appropriate for aqueous solutions, such as media, buffers and sera.

Luer Lock Technology

Having a Luer lock syringe ensures a secure connection, preventing accidental removal of the needle and accidental injection of contents. When using a precise laboratory technique, this added quality protection detail is essential for working with complete confidence.

Wide Variety of Applications

Due to the low protein binding capacity, low leachables and high flow rate, the Minisart® NML (SF) CA Syringe Filter has a wide variety of applications. It can be used with filtration of aqueous solutions such as cell culture media and serum, sterile filtration and high protein-containing fluids such as plasma.

Applications

  • Application
    • Sterile filtration and clarification of aqueous solutions
    • Clarification
    • Particle Removal
  • Application Area
    Sterile filtration

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

General Specifications

  • Filter Paper/Membrane Color
    Blue
  • Flow Rate
    ≥ 60 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.4 bar (46 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 250-300 µL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.