MSC NutriStem® XF Medium

  • Defined, xeno-free, serum-free medium
  • Designed for optimal growth and expansion of human MSCs
  • Custom scale-up services are available
  • Scientific and regulatory support
  • Drug Master File (DMF) is available
  • Manufactured in accordance with applicable cGMP guidelines

Price (USD):
$200.00
Item No.: 
05-200-1A
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Faster growth rates and stronger cell yields of hMSCs

MSC NutriStem® XF Medium is a defined, serum-free, xeno-free culture medium designed for optimal growth and expansion of human mesenchymal stem/stromal cells (hMSC) derived from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC) and umbilical cord matrix (UC-MSC). MSC NutriStem® XF Medium supports the long-term growth of hMSC while maintaining their self-renewal and multi-lineage differentiation potential.

hMSCs cultured in MSC NutriStem XF Medium show superior proliferation and self-renewal potential in comparison to serum-containing media and other commercial serum-free media. In addition, hMSCs maintain their proper fibroblast-like cell morphology, tri-lineage differentiation potential, and demonstrate normal hMSC marker profiles, and karyotypic stability over long-term culture.

Key advantages

  • Serum-free, xeno-free, defined culture system
  • Superior cell growth compared to serum-containing media
  • Supports long-term growth and self-renewal of hMSCs from multiple sources
  • Consistent, reliable MSC cultures
  • Suitable for the harvest of high-quality exosomes (EVs) for future clinical applications
  • Eliminates the need to spend time and money pre-qualifying FBS lots
  • Manufactured in accordance with applicable cGMP guidelines
  • FDA Drug Master File (DMF) available

Cells cultured in serum-containing medium do not require an adaptation phase when transitioning to serum-free MSC NutriStem® XF Medium.

The complete mesenchymal stem cell culture media consists of two components: MSC NutriStem® XF Basal Medium (05-200-1) and MSC NutriStem® XF Supplement Mix (05-201-1) - see Related Products tab.

Applications

  • Application Area
    • Cell & gene therapy
    • Stem cell biology
  • Cell Type
    MSC

Compliance Information

  • GMP Compliance
    This product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
  • Origin
    Xeno-Free

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Product Information

  • Brand
    NutriStem®
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    500mL
´