RUO Recombinant Human GM-CSF Protein

Top Features of RUO Recombinant Human GM-CSF Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity  

Popular Applications for RUO Recombinant Human GM-CSF Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$216.00
Item No.: 
CYK-0025-1019
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Granulocyte-macrophage colony-stimulating factor (GM-CSF), also known as CSF2, is an important hematopoietic growth factor and immune modulator. It is produced by a variety of cell types including T cells, macrophages, natural killer cells, endothelial cells and fibroblasts. Its’ role is to promote neutrophil proliferation and maturation and is used in promoting DC differentiation and function as well as macrophage activity.

Applications

  • Application Area
    • Cell culture
    • Immunology
  • Cell Type
    DC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P04141
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    14.5 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´