RUO Recombinant Human IL-1 Beta Protein

Top Features of RUO Recombinant Human IL-1 Beta Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity  

Popular Applications for RUO Recombinant Human IL-1 Beta Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$285.00
Item No.: 
CYK-0025-1016
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Interleukin-1 beta (IL-1β) is a proinflammatory cytokine that is mainly produced by monocytes and activated macrophages as a proprotein. Inflammatory responses are mediated by IL-1β in T cells, natural killer cells (NK cells) and B cells. It induces the production of pro-inflammatory cytokines (IL-2, IL-3, IL-6) as well as interferons. Furthermore, IL-1β modulates the secretion of cytokines by various subsets of human DCs and is used in the ex vivo maturation of immature DCs.

Applications

  • Application Area
    • Cell culture
    • Neuroscience
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • DC
    • Neuronal Cells
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P01584
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    17.5 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´