Resolute® ManuPak Columns

Resolute® ManuPak columns provide a cost-effective solution for packed-bed column purification with proven pack-in-place technology and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (14)

Resolute® ManuPak are available in diameters from 300 mm to 1000 mm, with 100 mm bed height adjustment and choice of bed heights up to 400 mm. Alternative bed height adjustments and diameters up to 2000 mm are available on request.Resolute® ManuPak features:

  • Manually operated nozzle valves
  • Choice of bed supports in polyethylene or 316 L stainless steel
  • Acrylic column tube provides visibility of the packed bed
  • Simple, constant compression, adjuster seal, and precision bore eliminate the need for additional mechanical or pneumatic activation of adjuster seals.
  • Stainless steel support frame equipped with lockable castors (available up to 1000 mm column).

Applications

  • Application
    • Purification
    • Vaccine
    • Blood and Plasma
    • Protein Based Therapeutics
    • mAb Purification
  • Application Area
    • Clinical manufacturing
    • Commercial manufacturing

Compliance Information

  • GMP Compliance
    Yes
  • Regulatory Requirements
    FDA/USP

Dimensions

  • Bed Height
    100 – 400 mm

General Specifications

  • Temperature Range
    2 - 30 °C

Operating Conditions

  • Maximum Operating Pressure
    4.2 bar

Product Information

  • Brand
    Resolute®