The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L

Volume
Item No.: 
FTH-TC00033-0001
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Celsius® System Transfer Carts are polished stainless steel carts with pharmaceutical-grade casters designed to minimize the operator efforts when transferring Celsius® Pak from and to the Freeze-Thaw Modules of the Celsius® FT100.

  • The TC33 Transfer Cart has a maximum carrying capacity of 33 L. The TC33 holds up to two Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, four 8.3L Celsius® Pak, two 16.6L Celsius® Pak, or a mix of each.
  • The TC100 Transfer Cart has a maximum carrying capacity of 100 L. The TC100 holds up to six Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, twelve 8.3L Celsius® Pak, six 16.6L Celsius® Pak, or a mix of each.

The Transfer Carts include a docking system that perfectly aligns with the bays in the Celsius® FT100, the Fill Station, the SM100 - Storage Module and the Celsius® SSM, as well as locking casters. This system ensures that the Celsius® Pak can easily slide into or out from the Celsius® CFT equipment with minimal effort and complete reliability for both the operator and the product.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

Dimensions

  • Dimensions WxDxH
    30" × 35.5" × 54.6" (76 × 90 × 139 cm)

Features

  • Load Capacity
    • Up to 2 × 16.6 L Celsius® Pak
    • Up to 2 × 8.3 L Celsius® Pak and up to 1 × 16.6 L Celsius® Pak
    • Up to 4 × 8.3 L Celsius® Pak
  • Reusable
    Yes

Materials of Construction

  • Materials of Construction
    304 stainless steel (polished)

Product Information

  • Brand
    Celsius® CFT
  • Pack Size
    1

Volume

  • Volume
    33 L
  • Celsius® Pak Frame, 8.3 L
    Item no.
    FTH-CF00008-0015

    8.3L Celsius® Pak Frames are reusable protective structural frames engineered to fit with the 8.3L Celsius® Pak. They contain the Pak’s contents during all processes, making the assembly robust, reliable, and simple, and allowing for confident handling, storage, and shipping of Celsius® Paks.

  • Celsius® Pak Carrier, 1 L and 2 L
    Item no.
    FTH-CF00004-0020

    The Celsius® Pak Carrier allows for the processing of the 1L or 2L Celsius® Paks in the Celsius® FT100. The Celsius® Pak Carrier can receive up to eight 1L Celsius® Paks, four 2L Celsius® Paks, or a mix of each.

  • Celsius® FT100
    Item no.
    Celsius_FT100

    Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.

  • Celsius® Pak Frame
    Item no.
    Celsius-Pak-Frame

    Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.

  • Celsius® Pak
    Item no.
    M_Celsius_Pak

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® Pak Frame,16.6 L
    Item no.
    FTH-CF00016-0009

    16.6L Celsius® Pak Frames are reusable protective structural frames engineered to fit with the 16.6L Celsius® Pak. They contain the Pak’s contents during all processes, making the assembly robust, reliable, and simple, and allowing for confident handling, storage, and shipping of Celsius® Paks.

  • Celsius® FS16 Filling Station
    Item no.
    Celsius_FS16

    The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.