BioPAT® Trace Buffer Salt Mixture Glc/ Lac cell cult

The BioPAT® Trace Buffer Salt Mixture for the application glucose and lactate (cell culture) belongs to the Trace and Multi-Trace system. The buffer salt mixture is delivered in a package with 5 bags (content: 5X5 litter buffer solution). It is absolutely required for functionality.

Calibration solution type with measurement range
Price (USD):
$87.10
Item No.: 
BPT0090
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

BioPAT® Trace and BioPAT® Multi Trace require two calibration solutions and a transport buffer to function, and accurately determine the parameter concentration in a sampled vessel. These liquids are connected on the labeled end points of the Tube set and are automatically pumped within the system loop. The transport buffer and vessel solution do not directly mix. However, during the BioPAT® Trace sampling cycle the transport buffer flow is paused and the concentration gradient drives small molecules from the bulk into the transport buffer. When flow is resumes after a set time period, this accumulated concentration is transported to the biosensor for analysis. This data is then correlated to the linear calibration to yield the bulk concentration. This sampling method uses the diffusion of small molecules across the permeable membrane without any loss of vessel volume. During an analysis, the measurement line is flushed with a transport buffer, which is an acceptor stream that can be stopped from behind the membrane for a defined period of time. This procedure is carried out by triggering a valve, which in turn opens up a bypass route.

Applications

  • Buffer Solution Type (application area)
    Glucose / Lactate
  • Usage
    Single-use

General Specifications

  • Calibration solution type with measurement range
    Glucose/ Lactate

Product Information

  • Brand
    BioPAT® Trace

Volume

  • Capacity
    5 L
´