Polyethersulfone Membrane Filter Discs - Type 15406- 0.45 µm, 25 pieces per pack
Top Features of Polyethersulfone Membrane Filter Discs
- Low content of extractables
- High flow rates
Popular Applications for Polyethersulfone Membrane Filter Discs
- Sample Prep
- Sterile filtration
- Clarification
- Price (USD):
- $253.00
- Item No.:
- 15406-142------G
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Polyethersulfone (PES) Membrane Filters
Polyethersulfone membrane filters are hydrophilic, have high flow rates, a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14. They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore, the low level of extractables makes them suitable for environmental analysis.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
Dimensions
-
Filter Diameter⌀ 142 mm
-
Membrane Thickness150 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate45 mL/min/cm²/bar (Water)
-
Grade15406
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Bubble Point≥ 2.6 bar
-
Burst Pressure≥ 0.4 bar
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
-
Gamma radiation 25 kGy
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C