RUO Recombinant Human OSM Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human OSM Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human OSM Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Cultured meat

Size
Price (USD):
$341.00
Item No.: 
CYK-0025-0022
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant human OSM protein is part of the IL-6 family and is used in the differentiation of human pluripotent stem cells into hepatocyte-like cells and plays a role in neurogenesis and osteogenesis as well as being used in cultured meat applications.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P13725
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    22 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.