Sartoclear Dynamics® Lab Filter Aid

Sartoclear Dynamics® Lab Filter Aid are pouches filled with pre-wetted, highly pure diatomaceous earth (DE) for dust-free transfer

  • Optimized grade for cell culture harvests
  • Inert and insoluble
  • Sizes: Pouches with 1 g, 5 g, 10 g and 20 g of sterile and endotoxin-free DE
Pack Size
DE Filter Aid/Pouch
Item No.: 
SDLKG-10.0-----2
*Custom/bulk order quotes are provided within 24 hours of request.
Sartoclear Dynamics® Lab Filter Aid
Sartoclear Dynamics® Lab Filter Aid

Sartoclear Dynamics® Lab Filter Aid are pouches filled with pre-wetted, highly pure diatomaceous earth (DE) for dust-free transfer

  • Optimized grade for cell culture harvests
  • Inert and insoluble
  • Sizes: Pouches with 1 g, 5 g, 10 g and 20 g of sterile and endotoxin-free DE
Item No.:
SDLKG-10.0-----2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

By combining Sartoclear Dynamics® Lab Filter aid with Sartolab RF|BT vacuum filtration units, you can perform simultaneous clarification and sterile filtration of mammalian cell cultures from over 15 mL to 1 L in a single step. This efficient and ready-to-use solution allows you to effortlessly clarify high-density mammalian cell cultures in minutes, eliminating the need for centrifugation and ensuring a swift, seamless process.

Physicochemical Information

  • Pressure/Vacuum
    Vacuum

Product Information

  • Brand
    Sartoclear Dynamics® Lab
  • Pack Size
    24
  • Sample Type
    Cell Culture

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • DE Filter Aid/Pouch
    10 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.