Sterile Cellulose Nitrate Membrane Filters

Get the latest ready-to-use, sterilized and individually packed Cellulose Nitrate (CN) Membrane Filters and cut down on preparatory time, securely and reliably. Our dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. Choose between gridded or non-gridded single-packed sterile membranes, with or without a hydrophobic edge. 

Top Features of Cellulose Nitrate Membrane Filters:

  • Outstanding recovery rates for microorganisms 
  • Three colors and various pore sizes Effective retention 
  • Sterile and single packed

Popular Applications for Cellulose Nitrate Membrane Filters:

  • Environmental contaminant checks
  • Water purification testing
  • Food content and quality control (QC)

Pack Size
Price (USD):
$153.00
Item No.: 
11406--47----ACN
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sterile, gridded membrane filters are widely used for routine microbiological quality control (QC). Whether single-packed or dispenser-ready, our membrane filters are ready-to-use. This offers the highest security while saving preparatory time. 

Cellulose membrane filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, a material that assures effective retention combined with high flow rates and optimal colony growth. The various filter colors allow the best possible contrast to the colonies for easy and reliable quantification and identification.   

Great Recovery Rates 

The 0.45µm pore size is the preferred choice for optimal microbial recovery, as demonstrated by comparison of different recovery rates on different pore size combinations. Studies have confirmed the standard 0.45µm pore size is the most appropriate for general microbiological purposes.  

The 0.45µm filters give the most consistent recoveries across various test systems and do not allow passage of standard 0.22µm sterilizing filter challenge microorganisms under typical filtration conditions. The flow rate of this pore size is optimal for both the retention and recovery of microorganisms.

Sterile and Gridded

Each Cellulose Nitrate (CN) Membrane Filter is sterile and gridded for better identification, there is no need to clean beforehand, significantly reducing preparatory time. This also decreases the chances of human error and accidental tampering which can lead to variations in results. Each envelope containing a Cellulose Nitrate (CN) Membrane Filter is also marked with a unique filter identification and lot number, so you don’t lose track of which filter belongs to which test.

Applications

  • Application
    Microbial Enumeration  
  • Application Area
    Bioburden/Microbial enumeration  
  • Industry
    • Pharma / Biotech  
    • Food & Beverage  
  • Market
    Environmental/Water Testing  

Dimensions

  • Filter Diameter
    ⌀ 47 mm  
  • Hydrophobic Edge
    None  

Features

  • High Flow
    No  

General Specifications

  • Culture Media
    N/A  
  • Membrane Color | Grid Color
    white | black  

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)  
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)  

Physicochemical Information

  • Pore Size
    0.45 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Pack Size
    100  
  • Packaging
    Sterile, individually packed  
  • Type
    Consumables  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ACK

    $121.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

  • Microsart® Funnel 250
    Item no.
    16A07--25------N

    $189.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

  • Microsart® Funnel 100
    Item no.
    16A07--10------N

    $171.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ALK

    $101.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.