Ambr® Crossflow - 4 Channel System Package

The High Throughput Solution for Parallel Screening

Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.

Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.

Benefits

  • Study factors for manufacturability
  • Automated, parallel trials
  • Lowest process volumes
  • Flexibility of two different process scales

Channels
Item No.: 
061-8A60-P
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Product Introduction

Ambr® Crossflow is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF filter cassettes with 10 cm² membrane area.


Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF filters simultaneously.


Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.


A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.

Ambr® Crossflow System Package contains:

  • One Ambr® Crossflow system

  • One Control Station with Ambr® Crossflow software

  • Additional 3 off-line software licenses

  • Software manual

  • 12 month warranty, including a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates

  • System Fluid Kit

  • 4 x pH - Probe

  • 4 x Channel Kit

  • Ambr® CF Filter cassettes and Experimental Fluids Bottle kits should be ordered separately

Applications

  • Application
    • Diafiltration
    • Ultrafiltration

Dimensions

  • Dimensions WxDxH
    115,8 x 42 x 79,5 cm

Features

  • Including Control Station
    Yes

General Specifications

  • Channels
    4
  • Pump Output
    0 – 50 mL/min

Materials of Construction

  • Recirculation Vessel
    Polystyrene (PS)

Operating Conditions

  • Maximum Operating Pressure
    3 bar (43.5 psi)
  • Minimum Operating Volume
    5 mL

Product Information

  • Brand
    Ambr® crossflow

Volume

  • Recirculation Vessel Volume
    120 mL
  • Ambr® CF Filter Polyethersulfone 10 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter Polyethersulfone 30 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter Polyethersulfone 100 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter  Hydrosart® 5 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter  Hydrosart® 30 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.

  • Ambr® CF Filter  Hydrosart® 300 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.

    The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.

    The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter Hydrosart® 10 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter Polyethersulfone 5 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter  Hydrosart® 100 kD

    $390.00

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® Crossflow - 12 Channel System (without Control Station)

    Study factors for manufacturability

    Collect important information about the behaviour of the molecules in downstream processing already in an early stage

    Automated, parallel trials

    Up to 16 channels can be managed by one control station

    Lowest process volumes

    Small scale screening with 10 cm² membrane area | 5 mL recirculation volume

    Flexibility of two different process scales

    Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area

  • Ambr® Crossflow - 8 Channel System (without Control Station)

    Study factors for manufacturability

    Collect important information about the behaviour of the molecules in downstream processing already in an early stage

    Automated, parallel trials

    Up to 16 channels can be managed by one control station

    Lowest process volumes

    Small scale screening with 10 cm² membrane area | 5 mL recirculation volume

    Flexibility of two different process scales

    Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area

  • Ambr® Crossflow - 4 Channel System (without Control Station)

    Study factors for manufacturability

    Collect important information about the behaviour of the molecules in downstream processing already in an early stage

    Automated, parallel trials

    Up to 16 channels can be managed by one control station

    Lowest process volumes

    Small scale screening with 10 cm² membrane area | 5 mL recirculation volume

    Flexibility of two different process scales

    Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area

  • Ambr® Crossflow Adapter Kit

    Features & Benefits

    • Compatibility: Works with Ambr® Crossflow systems from software release R19 onwards.

    • Integration: Is seamless with small scale hollow fiber and flat sheet consumables such as Discover 12" & 24" Hollow Fiber modules and Sartocon® Slice 50 cassettes.

    • Capacity: Each kit supports up to 4 HF modules or Flat Sheet cassettes simultaneously for extensive membrane screenings.

    • Design: Intuitive and reusable, ensuring quick and error-free assembly.

    • Maintenance: Easy cleaning with included CIP fitting.