Narrow your results
Most used filters
Filter by product attributes
Aseptic Connections (40)
Added to Shopping Cart
-
Biowelder® SProduct FamilyBiowelder® S was developed to overcome challenges in cell and gene therapy. It enables fast sterile connection of small size PVC & TPE tubing in non-classified environment and Grade B & C clean rooms. By using a single blade instead of two sterile connectors, Biowelder® S keeps running costs low.
-
Biowelder® Total ContainmentProduct FamilyThe Biowelder® TC is an automated welder for sterile connection of thermoplastic tubing. This innovative technology allows for sterile connection of dry or liquid filled TPE tubing with an outer diameter up to 1-inch. The Biowelder® TC produces TPE tubing welding through a thermal connection.
-
Opta® SFT Sterile connectorProduct FamilyThe Opta® SFT range of sterile connectors enables fast, reliable, and aseptic connections between pre-sterilized components in biopharmaceutical manufacturing. These single-use connectors ensure sterile fluid transfer, are easy to use, and are backed by extensive validation and 100% integrity testing.
-
-
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 5/8" × 7/8" (15.9 mm x 22.22 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
-
Female, Male
-
Tube Welding
-
Synthetic Thermoplastic Elastomer
-
-
-
-
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 5/8" × 7/8" (15.9 mm x 22.22 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
-
Female, Male
-
Tube Welding
-
Synthetic Thermoplastic Elastomer
-
-
-
Article numberConnections3/8" HBTubing MaterialSynthetic Thermoplastic ElastomerConnector GenderFemalePriceArticle numberConnections3/8" HBTubing MaterialSynthetic Thermoplastic ElastomerConnector GenderFemaleArticle numberConnections1/2" HBTubing MaterialPlatinum-Cured SiliconeConnector GenderMaleArticle numberConnections1/2" HBTubing MaterialSynthetic Thermoplastic ElastomerConnector GenderFemale
-