Choose your product
Biosealer® TC Tube Sealer (3)
Added to Shopping Cart
Item no.
16391-000
Disconnection Method
Automated Disconnection, Tube Sealing
Tube Size (ID – OD)
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
Brand
Biosealer®
Disconnection Time
1 – 4 min. depending on tube size and quality