Choose your product

Most used filters

Filter by product attributes

Biosealer® TC Tube Sealer (3)

  • Biosealer® Total Containment (pack size: 1)
    Item no.
    16391-000
    Process Step
    Media Preparation, Buffer Preparation, Drug Substance Purification, Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates
    Disconnection Method
    Automated Disconnection, Tube Sealing
    Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
    Brand
    Biosealer®
  • Biosealer® TC Accessories