Quickseal® Disconnectors (27)
You searched for "19-0140"
Added to Shopping Cart
-
Article numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceArticle numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-
-
Article numberTube Length12" (304.8 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (Tuflux® TPE)PriceArticle numberTube Length12" (304.8 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (Tuflux® TPE)Article numberTube Length12" (304.8 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingSilicone (Liveo™ Pharma 50)Article numberTube Length12" (304.8 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (AdvantaFlex®)