Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Aseptic Disconnections
- Quickseal® Disconnectors
- Quickseal® Protective Silicone Caps
Quickseal® Protective Silicone Cap 3/4" (19.1mm)
The Sartorius Quickseal® Protective Silicone Cap offers durable and flexible protection for Quickseal® collars after cutting. Suitable for a wide range of temperatures, it ensures a protection of the Quickseal® after the aseptic cutting of the aluminum part.
- Item No.:
- QS12CAPSILNT
- Piece
- 1
- Qty. Graduation
- 50
The Sartorius Quickseal® Protective Silicone Cap offers durable and flexible protection for Quickseal® collars after cutting. Suitable for a wide range of temperatures, it ensures a protection of the Quickseal® after the aseptic cutting of the aluminum part.
Overview
Specifications
Choose your Quickseal® Protective Silicone Caps
The Sartorius Quickseal® Protective Silicone Cap is designed to provide robust protection for Quickseal® collars after they have been cut. Made from flexible and durable silicone, these caps are suitable for a wide range of temperatures, making them ideal for various biopharmaceutical applications.
Durable and Flexible:
- Constructed from high-quality silicone, offering excellent durability and flexibility.Capable of withstanding a wide range of temperatures, ensuring reliable protection in different environments.
Easy Installation:
- Simple to install by squeezing the cap to widen the opening and inserting the cut Quickseal® collar.
Versatile Application:
- Available in various sizes to fit different Quickseal® collar outer diameters, ranging from ¼" (6.4 mm) to 1.125" (28.5 mm) OD tubing.
Key Features:
- Protects the aseptic seal after disconnection.
- Made from high-quality silicone, ensuring long-lasting performance.
- Easy to use, with no special tools or training required for installation.
Ordering Information:
- Available in packs of 50, with specific order codes for different sizes.
- Compatible with various Quickseal® collar sizes, ensuring a perfect fit for your specific needs.
The Quickseal® Protective Silicone Cap is an essential accessory for maintaining the integrity of aseptic seals in biopharmaceutical applications, providing reliable protection and ensuring the highest standards of sterility.
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodAutomated Disconnection
-
Disconnection Time4 sec.
Dimensions
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandQuickseal®
-
Pack Size50
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable