Most used filters
Filter by product attributes
Quickseal® Disconnectors (44)
You searched for "h2o-ii-2-uv-b|t"
Added to Shopping Cart
-
Item no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceItem no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Item no.Tube Length18" (457.2 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingSilicone (STHT-C®)Item no.Tube Length18" (457.2 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)
-
Item no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceItem no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-