Choose your product
Narrow your results
Most used filters
Filter by product attributes
Chromatography (776)
Added to Shopping Cart
-
Hipersep® Prochrom Preparative HPLC Chromatography ColumnsProduct FamilyFrom development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Sartobind Convec® DProduct FamilyEfficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.
High recovery rates
Scalable formats
Reduced contamination risks
Aseptic handling -
Hipersep® Flowdrive AccessoriesProduct FamilyHipersep® Flowdrive systems with piping kits and manifolds for modular, efficient, and scalable purification.
-
CIM® OctaProduct FamilyCIM® Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.
-
Resolute® BioSMB FlowkitsProduct FamilyResolute® BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.
Resolute® BioSMB 80 flowkits are composed of aseptic connectors for buffers, outlets and columns
Resolute® BioSMB 350 flowkits are composed of Tri-Clamp connectors for buffers, outlets and columns -
Methyl Ceramic HyperD® FProduct FamilyMethyl Ceramic HyperD® F is a soft hydrophobic interaction (HIC) Resin with CEX interactions. It is specifically designed for the efficient and scalable purification of biomolecules. It provides superior dynamic capacity for proteins over a full range of linear velocities.
-
Resolute® ManuPak ColumnsProduct FamilyResolute® ManuPak columns provide a cost-effective solution for packed-bed column purification with proven pack-in-place technology and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.
-
PATfix® SolutionsProduct FamilyThe PATfix® system provides modality-appropriate analysis and in-process control for gene therapy and vaccine products. Designed to take full advantage of the capabilities of CIMac™ analytical monolithic columns, the PATfix® delivers fast, high-resolution runs. Operation with multiple detector types provides content- rich analyses even with complex samples. User friendly PATfix® software makes for easy data processing, visualization and sharing.
-
Resolute® Flowdrive SU FlowkitsProduct FamilyResolute® Flowdrive SU is a flexible single-use chromatography system with modular flow kits for easy scalability. The system supports three sizes of flow kit for use in clinical and commercial operations.
-
Couldn’t find the product you need?
-
-
-
-
-
-
Couldn’t find the product you need?