Choose your product
Most used filters
Filter by product attributes
Particle Reduction/Removal (862)
Added to Shopping Cart
Item no.
5055350P9--SO--A
Brand
Sartopure® PP3
Filter Size
size 9 (0.21 m² / 2.26 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Filtration Area
0.21 m²
Product Family
Sartopure® PP2
![Sartoclean® GF MidiCaps® size 8 Sartoclean® GF MidiCaps® size 8](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605305G8--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.1 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoclean® GF MidiCaps® size 9 Sartoclean® GF MidiCaps® size 9](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605304E9--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.16 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm