Choose your product
Most used filters
Filter by product attributes
Particle Reduction/Removal (862)
Added to Shopping Cart
![Sartoclean® CA MidiCaps® Size 9 Sartoclean® CA MidiCaps® Size 9](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5625304E9--SO--A
Brand
Sartoclean® CA
Outer Diameter
74 mm
Filtration Area
0.2 m²
Overall Length
Connector Combination SS: 0.08 m² | 0.8 ft²: 124.5 mm; 0.16 m² | 1.6 ft²: 162.5 mm; 0.3 m² | 3 ft²: 210.5 mm; 0.6 m² | 6 ft²: 349 mm
![Sartoclean® GF MidiCaps® Size 8 Sartoclean® GF MidiCaps® Size 8](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605304E8--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.1 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F2G-SO
Brand
Sartoguard PES
Filter Size
20"(1.6 m² / 17.2 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F2G-OO
Brand
Sartoguard PES
Filter Size
20"(1.6 m² / 17.2 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
![Sartoclean® GF MidiCaps® Size 7 Sartoclean® GF MidiCaps® Size 7](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605305G7--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.05 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoclean® CA MidiCaps® 0.65µm size 9 Sartoclean® CA MidiCaps® 0.65µm size 9](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5625305G9--SO--A
Brand
Sartoclean® CA
Outer Diameter
74 mm
Filtration Area
0.2 m²
Overall Length
Connector Combination SS: 0.08 m² | 0.8 ft²: 124.5 mm; 0.16 m² | 1.6 ft²: 162.5 mm; 0.3 m² | 3 ft²: 210.5 mm; 0.6 m² | 6 ft²: 349 mm
![Sartoclean® GF MidiCaps® size 7 Sartoclean® GF MidiCaps® size 7](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605304E7--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.05 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoclean® GF MidiCaps® size 9 Sartoclean® GF MidiCaps® size 9](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605304E9--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.16 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 20"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F2G-SS
Brand
Sartoguard PES
Filter Size
20"(1.6 m² / 17.2 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
![Sartoclean® GF MidiCaps® Size 9 Sartoclean® GF MidiCaps® Size 9](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5605305G9--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.2 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 10" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 10"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F1G-SO
Brand
Sartoguard PES
Filter Size
10"(0.8 m² / 8.6 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
Item no.
5502103P4------G
Brand
Sartopure® IND
Filter Size
40"(2.4 m² / 25.8 ft²)
Outer Diameter
70 mm
Filtration Area
2.4 m² | 25.9 ft²
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 30" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 30"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F3G-SS
Brand
Sartoguard PES
Filter Size
40"(2.4 m² / 25.8 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
![Sartoguard PES | Gamma Maxicaps® | 0.2µm | 30" Sartoguard PES | Gamma Maxicaps® | 0.2µm | 30"](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Item no.
5477307F3G-SO
Brand
Sartoguard PES
Filter Size
40"(2.4 m² / 25.8 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
Item no.
5502103P2------G
Brand
Sartopure® IND
Filter Size
20"(1.2 m² / 12.9 ft²)
Outer Diameter
70 mm
Filtration Area
1.2 m² | 12.9 ft²