Choose your product
Most used filters
Filter by product attributes
Particle Reduction/Removal (863)
Added to Shopping Cart
Item no.
5051503P8------B
Brand
Sartopure® PP3
Filter Size
size 8 (0.09 m² / 0.97 ft²)
Outer Diameter
56 mm
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
5052503P2---E
Brand
Sartopure® PP3
Outer Diameter
70 mm
Filtration Area
0.9 m²
Adapter
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Item no.
5594403J1
Brand
Sartopure® GA
Filter Size
10"(15 m² / 161.5 ft²)
Outer Diameter
275 mm
Filtration Area
15 m²
Item no.
5594442J1
Brand
Sartopure® GA
Filter Size
10"(15 m² / 161.5 ft²)
Outer Diameter
275 mm
Filtration Area
15 m²
Item no.
5605305G8--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.1 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Item no.
5625304E7--SS--A
Brand
Sartoclean®
Item no.
5477307F1G-OO
Brand
Sartoguard PES
Filter Size
10"(0.8 m² / 8.6 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
Item no.
5625304E9--SO--A
Brand
Sartoclean® CA
Outer Diameter
74 mm
Filtration Area
0.2 m²
Overall Length
Connector Combination SS: 0.08 m² | 0.8 ft²: 124.5 mm; 0.16 m² | 1.6 ft²: 162.5 mm; 0.3 m² | 3 ft²: 210.5 mm; 0.6 m² | 6 ft²: 349 mm
Item no.
5477307F2G-OO
Brand
Sartoguard PES
Filter Size
20"(1.6 m² / 17.2 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
Item no.
5605305G7--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.05 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Item no.
5625305G9--SO--A
Brand
Sartoclean® CA
Outer Diameter
74 mm
Filtration Area
0.2 m²
Overall Length
Connector Combination SS: 0.08 m² | 0.8 ft²: 124.5 mm; 0.16 m² | 1.6 ft²: 162.5 mm; 0.3 m² | 3 ft²: 210.5 mm; 0.6 m² | 6 ft²: 349 mm
Item no.
5605304E9--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.16 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Item no.
5477307F2G-SS
Brand
Sartoguard PES
Filter Size
20"(1.6 m² / 17.2 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters
Item no.
5605305G9--SO--A
Brand
Sartoclean® GF
Outer Diameter
77 mm
Filtration Area
0.2 m²
Overall Length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Item no.
5477307F1G-SO
Brand
Sartoguard PES
Filter Size
10"(0.8 m² / 8.6 ft²)
Pore Size Final-filter
0.2 µm
Application
mAB Production, Protection of Final Filters