Choose your product

Most used filters

Filter by product attributes

Sterile Filtration & Mycoplasma Removal & Bioburden Control (691)

  • Sartopore® 2 XLM | 0.1 µm | Capsule (PD | Scale Up)
  • Sartobran® P | 0.2 µm | Cartridge
  • Sartopore® 2 XLG | 0.2 µm | Cartridges
  • Sartopore® Platinum | 0.2 µm | Cartridge
  • Sartopore® 2 XLG | 0.2 µm | Sartoscale (PD | Material Screening)
  • Sartopore® 2 XLI | 0.2 µm  | Sartoscale (PD | Material Screening)
  • Sartobran® P | 0.2 µm | Capsule (PD | Scale Up)
  • Sartopore® 2 XLM | 0.1 µm | Sartoscale (PD | Material Screening)
  • Sartolon Sartoscale 25 0.2µm | 6pc
    Item no.
    5105307HV--LX--C

    Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids as well as oily formulations.

  • Sartopore® 2 Capsule 0.2µm size 4 | 1pc
    Item no.
    5441307H4--OO--1
    Brand
    8798953407072
    Filter Size
    8798992990816
    Pore Size Final-filter
    0.2 µm
    Bacterial Endotoxins
    8798947377760
  • Sartobran® P | 0.45 µm | Maxicaps® (Production | Large Scale)
  • Sartolon Maxicaps®
    Item no.
    5107307H1--SS
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Pore Size Final-filter
    0.2 µm
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
  • Sartolon Maxicaps®
    Item no.
    5107307H3--OO
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Pore Size Final-filter
    0.2 µm
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
  • Sartolon Maxicaps®
    Item no.
    5107307H3--SS
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Pore Size Final-filter
    0.2 µm
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
  • Sartolon Maxicaps®
    Item no.
    5107307H2--SO
    Brand
    Sartolon
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Pore Size Final-filter
    0.2 µm
    Outer Diameter
    137 mm (110 mm without Connection / Valves)
  • Results per page: | |