Choose your product
Most used filters
Filter by product attributes
Sterile Filtration & Mycoplasma Removal & Bioburden Control (764)
Added to Shopping Cart
Item no.
5442506G2
Brand
Sartopore® 2
Filter Size
20"(1.2 m² / 12.9 ft²)
Pore Size Final-filter
0.45 µm
Outer Diameter
70 mm
Item no.
5442706G2
Brand
Sartopore® 2
Filter Size
20"(1.2 m² / 12.9 ft²)
Pore Size Final-filter
0.45 µm
Outer Diameter
70 mm
Item no.
5445307IS--FF--M
Brand
Sartopore® 2
Filtration Area
17.3 cm²
Bacterial Endotoxins
< 0.18 EU/mL as determined by the LAL test
Biological Reactivity
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Item no.
Sartopore_2_XLG_Gamma_Capsule_Size_4
Brand
Sartopore® 2
Item no.
5442706G3
Brand
Sartopore® 2
Filter Size
30"(1.8 m² / 19.4 ft²)
Pore Size Final-filter
0.45 µm
Outer Diameter
70 mm
Item no.
5442706G1
Brand
Sartopore® 2
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.45 µm
Outer Diameter
70 mm
Item no.
5442506G0
Brand
Sartopore® 2
Filter Size
5"(0.3 m² / 3.2 ft²)
Pore Size Final-filter
0.45 µm
Outer Diameter
70 mm
Item no.
5441807H7---E--B
Brand
Sartopore® 2
Filter Size
size 7 (0.05 m² / 0.5 ft²)
Pore Size Final-filter
0.2 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442506G3----IVG
Brand
Sartopore® 2
Filter Size
30"(1.8 m² / 19.4 ft²)
Pore Size Final-filter
0.45 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442706G4
Brand
Sartopore® 2
Filter Size
40"(2.4 m² / 25.8 ft²)
Pore Size Final-filter
0.45 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442507H1----SI
Brand
Sartopore® 2
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.2 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442506G1----IVG
Brand
Sartopore® 2
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.45 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442507H3----PPC
Brand
Sartopore® 2
Filter Size
30"(1.8 m² / 19.4 ft²)
Pore Size Final-filter
0.2 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442506G2---E
Brand
Sartopore® 2
Filter Size
20"(1.2 m² / 12.9 ft²)
Pore Size Final-filter
0.45 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Item no.
5442607H1
Brand
Sartopore® 2
Filter Size
10"(0.6 m² / 6.5 ft²)
Pore Size Final-filter
0.2 µm
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test