Narrow your results
Most used filters
Filter by product attributes
Normal Flow Filtration (2038)
You searched for "entris ii advanced line"
Added to Shopping Cart
-
Article numberFilter Size17.3 cm²Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPack Size3PriceArticle numberFilter Size17.3 cm²Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPack Size3Article numberFilter Size17.3 cm²Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size3Article numberFilter Size4.5 cm²Connector(s)Inlet: Female Luer | Outlet: Male LuerPack Size6
-
-
-
-
25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
250 mm
-
Sanitary Tri Clamp
-
-
Sartobev® PSProduct FamilySartobev® PS Membrane Filters are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.
-
Vinosart® PSProduct FamilyVinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.
-
Sartocool® PSProduct FamilySartocool® PS Membrane Filters offer efficient filtration for beverages like wine and beer. With optimized flow rates and chemical resistance, they ensure high throughput and reduced costs. Compliant with EU and FDA standards, they are ideal for final beverage filtration.
-
Sartoguard GFProduct FamilyThe Sartoguard GF family features advanced prefilters with dual-layer construction and glass fiber fleece, ensuring high particle retention and turbidity reduction. Ideal for diverse applications, they offer scalability from R&D to full-scale production.
-
Aquasart® PlusProduct FamilyAquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Sartopure® GAProduct FamilySartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.
-
Sartosteel®Product FamilySartosteel® stainless steel filter cartridges offer durable, versatile filtration for liquids, gases, and steam. With high-pressure resistance and temperature tolerance, they ensure reliable performance in biopharmaceutical applications, enhancing process integrity and product quality.
-
Aquasart® PSProduct FamilyAquasart® PS 0.2 µm Membrane Filter Cartridge delivers high flow rates and chemical compatibility for effective water filtration in Food & Beverage processes. Its durable design endures multiple sterilization cycles, ensuring consistent performance and adherence to industry standards.
-
Sartopure® INDProduct FamilySartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps. -
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.