Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Item No.: 
7M19LEN00040
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Mini Housing In-Line
Mini Housing In-Line

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Item No.:
7M19LEN00040
Number of pieces
1

Overview

Specifications

Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.

Accessories Information

  • Adapter
    15 (Bayonet adapter with inner O-ring)

Compliance Information

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI

Connections (Physical)

  • Body Closure
    Sanitary Tri Clamp
  • Closure System
    2-piece Tri clamp connection acc. to DIN 32676 with screws and nuts
  • Vent Port Connection
    TC 50.5 - OD 1"& Vent valve

Dimensions

  • Cartridge Height
    125 mm

General Specifications

  • Surface Finish
    Ra < 0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)

Materials of Construction

  • Housing Material
    • AISI 316L (1.4404) stainless steel
    • AISI 316L (1.4435) stainless steel
  • Material o-ring | seal
    EPDM
  • Sealing Material
    EPDM
  • Seals
    EPDM (FDA, Code 21 CFR 17.2600 / USPcIVI)

Operating Conditions

  • Maximum Allowable Working Temperature
    150 °C (302 °F)
  • Maximum Operating Pressure
    10 bar (145 psi)

Product Information

  • Filter Housing Type
    Mini In-Line
  • Type
    Liquid Filter Housing