Choose your product
Tubing Sets & Assemblies (2)
Added to Shopping Cart
Item no.
FFT103100
Connector Outlet
Luer male 3/16" - PP
Connector Inlet
Quick coupler female 1/4" - PC
Tube Size (ID – OD)
3/16″ × 5/16″ (4.8 mm x 8.0 mm)
Tube Length
0,75 m (29.5")
Item no.
FFT102540
Connector Outlet
Quick coupler female 3/8" - PC
Connector Inlet
Quick coupler female 3/8" - PC
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)
Tube Length
1 m (39.4")