Choose your product

Most used filters

Tubing Sets & Assemblies (2)

  • Transfer Set - 3/8" - 5/8" - 5000 mm - 3/8" Opta® SFT Female - 3/8" Opta® SFT Male - 10 pcs
    Item no.
    FBT129809
    Tube Length
    50 m (197")
    Connector Inlet
    3/8" Opta® SFT female
    Connector Outlet
    3/8" Opta® SFT male
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
  • Transfer Set - 3/8" - 5/8" - 3000 mm - 3/8" Opta® SFT Female - 3/8" Opta® SFT Male - 10 pcs
    Item no.
    FBT129808
    Tube Length
    30 m (119")
    Connector Inlet
    3/8" Opta® SFT female
    Connector Outlet
    3/8" Opta® SFT male
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)