Choose your product
Tubing Sets & Assemblies (4)
Added to Shopping Cart
Item no.
FFT103189
Tube Length
0.5 m (19.7")
Connector Inlet
Quick coupler female 3/8" (with plug) - PC
Connector Outlet
Quick coupler male 3/8" (with plug) - PC/Silicone
Tube Size (ID – OD)
3/8" × 9/16" (9.6 mm × 14.3 mm)
Item no.
FBT129809
Tube Length
50 m (197")
Connector Inlet
3/8" Opta® SFT female
Connector Outlet
3/8" Opta® SFT male
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)
Item no.
FFT103568
Tube Length
0.5 m (19.7")
Connector Inlet
Quick coupler female 3/8" - PC
Connector Outlet
Tri-clamp mini 3/8" HB - PP
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)
Item no.
FBT129808
Tube Length
30 m (119")
Connector Inlet
3/8" Opta® SFT female
Connector Outlet
3/8" Opta® SFT male
Tube Size (ID – OD)
3/8" × 5/8" (9.6 mm × 15.9 mm)