Choose your product

  • Shop
  • Tangential Flow Filtration (TFF)

Narrow your results

Most used filters

Filter by product attributes

Tangential Flow Filtration (TFF) (759)

  • Sartoflow® Tangential Flow Filtration Systems

    Product Family

    Sartoflow® Tangential Flow Filtration Systems

    Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.
    The TFF portfolio can flex to accommodate individual requirements, with a range of options that includes cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.

    Benchtop to production scale from 100 mL to 200 L
    Working membrane sizes from 10 cm² to 10 m²
    Single-use and multi-use
    Highly- to fully automated
    Compliancy to cGMP available
    Modular standard systems allow shorter lead times

    Show all Products
  • Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes

    Product Family

    Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes


    Membrane Materials: Hydrosart® or Polyethersulfone
    Effective Filtration Areas: 0.02m² - 3.5m²
    Cut-Offs: 1 - 300 kDa
    Screen Types: E-Screen or ECO Screen

    Show all Products
  • Sartocon® and Sartocube® | TFF Microfiltration | Cassettes

    Product Family

    Sartocon® and Sartocube® | TFF Microfiltration | Cassettes


    Membrane Materials: Hydrosart® or Polyethersulfone
    Effective Filtration Areas: 0.02m² - 3m²
    Pore Sizes: 0.1µm | 0.2µm | 0.45µm
    Screen Types: Open Channes | Wide Spacer

    Show all Products
  • Ambr® Crossflow

    Product Family

    Ambr® Crossflow

    Study factors for manufacturability
    Collect important information about the behaviour of the molecules in downstream processing already in an early stage
    Automated, parallel trials
    Up to 16 channels can be managed by one control station
    Lowest process volumes
    Small scale screening with 10 cm² membrane area | 5 mL recirculation volume
    Flexibility of two different process scales
    Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area

    Show all Products
  • Sartoflow® Single-Use Flow Kits

    Product Family

    Sartoflow® Single-Use Flow Kits

    For Sartoflow® TFF Systems:

    3/8" Sartoflow® 150
    3/8" Sartoflow® Expert SU
    1/2" Sartoflow® 1000
    1" Sartoflow® 4500

    Show all Products
  • Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units

    Product Family

    Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units


    Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use

    Cut-Offs: 10 - 300 kDa

    Effective Filtration Areas: 0.14 - 14m²
    Membrane Material: Hydrosart® or Polyethersulfone

    Channel Design: ECO

    Connectors: AseptiQuik®

    Show all Products
  • Single-use Line

    Product Family

    Single-use Line

    The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

    Show all Products
  • Steamer Line

    Product Family

    Steamer Line

    The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.


    Self-contained units

    Autoclavable

    Show all Products
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Polyethersulfone | 8 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Polyethersulfone | Albumin
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Polyethersulfone | 100 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Polyethersulfone | 5 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 5 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 30 kDa
  • Sartocon® and Sartocube® | TFF Ultrafiltration Cassettes | Hydrosart® | 100 kDa
  • Results per page: | |