4Cell® XtraCHO Media System Bottle
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media.
4Cell® XtraCHO Media System includes all the necessary media components from adapting the cells to fed-batch production at a cultivation volume of 3L. For larger volumes all individual system components are available in different formats, in liquid and powder.
The media system includes 4 different formulations:
- Stock & Adaptation Media (SAM) allow the cultivation or media adaptation of cells.
- Production Media (PM) are a non-selective production media for batch or fed-batch cultures. It is used for the effective cultivation of CHO DG44 cells and helps produce high yields of the active protein.
- Feed Medium A (FMA) and Feed Medium B (FMB) are feed additives especially matched to the production medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions.
4Cell® XtraCHO Media are formulated to maximize the product titer of the Sartorius CHO-DG44 cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
- Item No.:
- CFP3FE0200
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® XtraCHO Media and Feeds
A Chemically Defined and Animal Component Free Cell Culture Media for Sartorius CHO-DG44 cell lines.4Cell® XtraCHO Media System includes all the necessary media components from adapting the cells to fed-batch production at a cultivation volume of 3L. For larger volumes all individual system components are available in different formats, in liquid and powder.
The 4Cell® XtraCHO Media consists of 5 different bottles:
- 4Cell® XtraCHO Stock & Adaptation Medium (SAM): 1 x 1L bottle.
- 4Cell® XtraCHO Production Medium (PM): 2 x 1L bottles
- 4Cell® XtraCHO Feed Medium A (FMA): 1 x 1L bottle
- 4Cell® XtraCHO Feed Medium B (FMB): 1 x 125mL bottle.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
OriginAnimal-Component Free
Components
-
ComponentsMedia System Kit
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
GenerationXtraCHO
-
Pack Size5
-
Package TypeKit
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light : 2 °C (35.6°F) to 8 °C (46.4°F)