CIMac™ OH 0.1 mL Analytical Column (2 µm)
This high-performance analytical column is primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.
- Item No.:
- 110.8140-2
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMac™
CIMac™ Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac™ Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
CIMac™ OH Analytical column are primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.
OH (hydroxyl) features:
- Uncharged (neutral) ligand
- Working range, pH 2–10
- Retains very large solutes (virus particles, VLP, vesicles) in the presence of precipitating salts or polyethylene glycol, and elutes them with high resolution in order of increasing size
- Elution with descending salt or polyethylene glycol
- Sanitizable with 1 M NaOH
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure15 MPa | 150 bar | 2175 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume0,1 mL
-
LigandOH (hydrophobic, hydroxyl)
-
Ligand Density2.7–3.1 mmol/mL wet support
Product Information
-
BrandCIMac™
Biocompatible analytical chromatography system with quaternary buffer setup.
PATfix® analytical quaternary system is an at-line tool, to help process developers of novel gene therapies get immediate feedback on their current process state. This enables faster iteration and process optimization towards better purities and higher recoveries. The Sartorius analytical system provides modality-appropriate analysis and in-process control for gene therapy and vaccine products. Designed to take full advantage of the capabilities of CIMac™ analytical monolithic columns, the PATfix® delivers fast, high-resolution runs. Operation with multiple detector types provides content- rich analyses even with complex samples. User friendly PATfix® software makes for easy data processing, visualization and sharing.