Microsart® @filter 100
Ready-to-use, sterile Microsart® @filter units combine a funnel, a filter base and a gridded membrane filter in one unit. They have been specifically developed for the detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.
- Price (USD):
- $322.00
- Item No.:
- 16D03--10-H6--BL
- Availability:
- pcs
- Pieces
- 60
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® @filter
Microsart® @filter 100 and 250 filter units are a sterile and ready-to-use combination of funnel, filter base and gridded membrane in one unit. They have been specifically developed for the detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.
The Microsart® @filter range has been tailored to meet individual needs. There are two volume sizes to choose from, 100 ml and 250 ml, different pore sizes and different filter colors for constrasting backgrounds during evaluation. Marked graduations allow accurate sample volumes.The optimal design permits a thorough rinsing of the system following filtration. No liquid is retained in the filter funnel. Optimal sealing to the Microsart® Base 47 mm is guaranteed by the Click-Fit closure. The filter units are available as tray versions with lids, or are stacked in bags for safe removal using the Microsart® Funnel Dispenser.
Microsart® @vance is an entire product family and stands for innovative products for microbiological analyses based on colony count determination. From taking the sample until incubation in just a few easy steps, whilst at the same time minimizing the risk of secondary contamination.All Microsart® products meet the most stringent quality assurance standards, providing reliable results and offering simple, time-saving handling.
Microsart® @vance is advanced colony counting by Sartorius Microsart® Base and Funnel DispenserMicrosart® Base 47 mm is the perfect addition to existing Combisart® and Microsart® Combi.jet stainless steel manifolds. The Microsart® Funnel Dispenser guarantees secure removal of single, sterile Microsart® @filter units. Even after opening the bag, the remaining funnels are protected from secondary contamination.
The pharmaceutical and biotech industries are driven by the need to optimize their work flows and increase efficiency without compromising their level of safety. Products and raw materials used in the pharmaceutical or biotech industry require control of microbial levels during processing and handling. All components of the filtration system must comply with international guidelines, such as USP, EP or ISO standards.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Food & Beverage
- Pharma / Biotech
-
Food & Beverage
-
MarketEnvironmental/Water Testing
-
UsageSingle-use
Compliance Information
-
Lot CertificatesRecovery rate, sterility and performance test
Dimensions
-
Filter Diameter⌀ 47 mm
-
Filtration Area13.2 cm²
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorgrey | white
Materials of Construction
-
Base MaterialAcrylonitrile butadiene styrene (ABS)
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
-
Funnel MaterialPolypropylene (PP)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Physicochemical Information
-
Pore Size0.45 µm
Product Information
-
BrandMicrosart® @filter
-
Pack Size60
-
Package TypeBags
-
Packaging6 bags of 10
-
TypeConsumables
Usage Protocols
-
Sterilization ProceduresGamma-Irradiation
Volume
-
Volume100 mL
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.
Top Features of Microsart® @media
- Reduce risk of secondary contamination
- Safe, reliable and time-saving
- Innovative membrane transfer concept
Popular Applications for Microsart® @media
- Microbial limit testing
- Water analysis
- Bioburden testing
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready-to-use. Together with Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lids of Microsart® @media allow touch-free membrane transfer from the Microsart® @filter base, reducing risk of secondary contamination to an absolute minimum.
Top Features of Microsart® @media
- Reduce risk of secondary contamination
- Safe, reliable and time-saving
- Innovative membrane transfer concept
Popular Applications for Microsart® @media
- Microbial limit testing
- Water analysis
- Bioburden testing
Microsart® @media are dishes pre-filled with different types of agar medium, sterile-packaged and ready to use. Together with the Microsart® @filter units, they introduce a brand-new agar and membrane transfer concept for microbial limit testing. The innovative, active lid of Microsart® @media allows touch-free membrane transfer from the Microsart® @filter base, and thus reduces the risk of secondary contamination to an absolute minimum.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.