Superconducting Drive Machine with Universal Latch, US / EU plug, 110 - 230 VAC
The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.
- Item No.:
- LT-DBTL300
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Drive Units for LevMixer and Magnetic Mixer
LevMixer® drive unit
The LevMixer® drive unit generates the levitation and rotation of the single-use impeller without surface contact. The levitated impeller eliminates shear effects that can impact your product quality and avoid the generation of aggregates and particles that can reduce your filtration performance.It can ideally be applied for ultra clean mixing, low-shear mixing and liquid-liquid mixing, homogenization & resuspension.
For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®
Magnetic Mixer drive
The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders or diatomaceous earth powders used with Sartoclear® Dynamics and an efficient mixing of high concentration buffers or viscous products.
Both the Magnetic Mixer and the LevMixer® drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank®.
Application Notes
Datasheet
Other
Applications
-
Application AreaMixing
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
IP Rating
-
IP23 for enclosure
- IP65 for control box
-
IP23 for enclosure
Dimensions
-
Dimensions407 mm × 1,311 mm × 915 mm
-
Dimensions folded (W×D×H)407 × 1,118 × 915 mm
Features
-
MobilityMounted on stainless cart with four clean room wheels and push handles
General Specifications
-
Impeller Speed20 - 210 RPM
-
LatchesUniversal latch for 8", 15" and 23" ports
Materials of Construction
-
Material for External Surfaces304 L Stainless Steel
Operating Conditions
-
Maximum Power Consumption100 V 3.0 A; 110 V 2.5 A; 230 V 1.5 A
Power Requirements
-
Input Wattage< 350 Watts
-
Power Plug
-
United States of America
- European Union
-
United States of America
-
Power Requirements110 - 230 VAC
Product Information
-
Brand
-
LevMixer®
- Magnetic Mixer
-
LevMixer®