F-12 (HAM) Nutrient Mixture, 500ml
Ham's F-12 Nutrient Mixture (F-12) was designed for serum-free, single-cell plating of Chinese Hamster Ovary (CHO) cells.
Modified as follows
With L-Glutamine
With Glucose
With Phenol Red
With Sodium Pyruvate
With Sodium Bicarbonate
- Price (USD):
- $26.10
- Item No.:
- 01-095-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Ham's F-12 Nutrient Mixture (F-12) was designed for serum-free, single-cell plating of Chinese Hamster Ovary (CHO) cells. F-12 has since been used for serum-free growth of CHO cultures as well as serum-supplemented growth of other mammalian cells, including chondrocytes and rat hepatocytes rat prostate epithelial cells.
Applications
-
Application AreaCell culture
-
Cell Type
-
CHO Cells
-
Primary Rat Astrocytes
- Epithelial Cells
-
CHO Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With L-Glutamine
-
With Glucose
-
With Phenol Red
-
With Sodium Pyruvate
- With Sodium Bicarbonate
-
With L-Glutamine
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.