RUO Recombinant Human IL-15 Protein
Top Features of RUO Recombinant Human IL-15 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-15 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $199.00
- Item No.:
- CYK-0025-1003
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Interleukin-15 (IL-15) is a cytokine that plays an important role in humoral and adaptive immune responses. It induces or enhances the differentiation, maintenance or activation of NK cells and multiple T cell subsets. IL-15 is produced by a large number of cell types, including monocytes, macrophages, dendritic cells, keratinocytes, fibroblasts and nerve cells and is used for the ex vivo expansion of various T cells (CAR T cells, TCR T cells and TILs) as well as NK cells and the generation of CIK cells.
Applications
-
Application Area
-
Cell culture
- Immunology
-
Cell culture
-
Cell Type
-
T Cells
- NK Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP40933
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium chloride and polysorbate 20, pH 7.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)13.7 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.