Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

TBE Electrophoresis Buffer X5, 500ml

TBE Buffer (5X) is a solution used in Agarose Gel Electrophoresis (AGE) typically for the separation of nucleic acids (i.e. DNA and RNA). Tris-Borate-EDTA (TBE) is not only used in nucleic acid agarose and polyacrylamide gel electrophoresis but also in agarose and polyacrylamide gel preparation.

Instructions for use:

  • 1. Take a bottle of TBE Electrophoresis Buffer (5X) from specified storage conditions at 15-30°C and read the label.

  • 2. Ensure that the cap of the bottle is tight.

  • 3. Gently swirl the solution in the bottle to ensure homogeneity.

  • 4. Wipe the outside of the bottle with a disinfectant solution such as 70% ethanol.

  • 5. Using aseptic/sterile technique under a laminar-flow culture hood and work according to established protocols.

  • 6. The TBE Electrophoresis Buffer Concentrate should be diluted to a working concentration of 1X before use.

  • 7. For each Electrophoresis, use fresh TBE Buffer at the working concentration of 1X.

Price (USD):
$48.60
Item No.: 
01-871-1A
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
TBE Electrophoresis Buffer X5, 500ml
TBE Electrophoresis Buffer X5, 500ml

TBE Buffer (5X) is a solution used in Agarose Gel Electrophoresis (AGE) typically for the separation of nucleic acids (i.e. DNA and RNA). Tris-Borate-EDTA (TBE) is not only used in nucleic acid agarose and polyacrylamide gel electrophoresis but also in agarose and polyacrylamide gel preparation.

Instructions for use:

  • 1. Take a bottle of TBE Electrophoresis Buffer (5X) from specified storage conditions at 15-30°C and read the label.

  • 2. Ensure that the cap of the bottle is tight.

  • 3. Gently swirl the solution in the bottle to ensure homogeneity.

  • 4. Wipe the outside of the bottle with a disinfectant solution such as 70% ethanol.

  • 5. Using aseptic/sterile technique under a laminar-flow culture hood and work according to established protocols.

  • 6. The TBE Electrophoresis Buffer Concentrate should be diluted to a working concentration of 1X before use.

  • 7. For each Electrophoresis, use fresh TBE Buffer at the working concentration of 1X.

Price (USD):
$48.60
Item No.:
01-871-1A
Availability:

Overview

Specifications

TBE Buffer (5X) is a solution used in Agarose Gel Electrophoresis (AGE) typically for the separation of nucleic acids (i.e. DNA and RNA). Tris-Borate-EDTA (TBE) is not only used in nucleic acid agarose and polyacrylamide gel electrophoresis but also in agarose and polyacrylamide gel preparation. DNA mobility on AGE is known to depend on the composition and strength of electrode buffer as well as the agarose concentrations. Although the DNA fragments were generally believed to migrate faster in TAE than in TBE, under some circumstances and paradoxically this was not always the case. The higher mobility of small fragments in TBE may be attributed to the formation of non-specific, highly charged deoxyribose-borate complexes. The resolution of supercoiled DNA is better in TAE than TBE but TAE's buffering capacity is rather low as it tends to become exhausted during successive electrophoresis.

TAE buffer is more useful for larger DNA fragments (<2.0kb) but TBE is more effective to obtain higher resolution of smaller DNA fragments (i.e. 300bp). Either buffer is adequate is applicable for middle-sized DNA fragments. TBE not only has a more stable and higher buffering capacity when compared to the more conventional TAE but also more advantageous for obtaining a higher resolution of smaller DNA fragments on agarose gels.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Physicochemical Information

  • Concentration
    X50

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.