Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Cell Culture Media
- Classical Media
- DMEM, High Glucose without L-Glutamine, 500ml
DMEM, High Glucose without L-Glutamine, 500ml
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Glucose
With Sodium Bicarbonate
With Phenol Red
Without L-Glutamine
Without Sodium Pyruvate
- Price (USD):
- $15.20
- Item No.:
- 01-055-1A
- Availability:
- pcs
- Est. delivery date:
- For more information please log in
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Glucose
With Sodium Bicarbonate
With Phenol Red
Without L-Glutamine
Without Sodium Pyruvate
Overview
Specifications
Choose your Classical Cell Culture Media, Reagents, and Kits
DMEM (Dulbecco's Modified Eagle Medium) is a widely used basal medium for supporting the growth of many different mammalian cells. Cells successfully cultured in DMEM include primary fibroblasts, neurons, glial cells, HUVECs, and smooth muscle cells. We offer a variety of DMEM modifications for a range of cell culture applications.
Other
Applications
-
Application AreaCell culture
-
Cell Type
-
Fibroblasts
-
Neurons
-
Glial Cells
-
HUVECs
- Smooth Muscle Cells
-
Fibroblasts
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Glucose
-
With Phenol Red
-
Without L-Glutamine
- Without Sodium Pyruvate
-
With Glucose
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.