Dulbecco's Phosphate Buffered Saline with Calcium and Magnesium
Dulbecco's Phosphate Buffered Saline (DPBS) serves as an isotonic solution that is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues.
Modified as follows
With Calcium
With Magnesium
- Price (USD):
- $9.70
- Item No.:
- 02-020-1B
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues. It's utility in maintaining mammalian cells when a chemically-defined, balanced salt solution provides the appropriate milieu to sustain the physiological and structural integrity (i.e. tonicity/viability) of cells in vitro for a limited period of time. Sartorius offers a range of DPBS formulations.
Applications
-
Application AreaCell culture
-
Cell TypeMammalian Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Calcium
- With Magnesium
-
With Calcium
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume100 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.