RUO Recombinant Human Noggin Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human Noggin Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human Noggin Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $758.00
- Item No.:
- CYK-0100-0016
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Recombinant human Noggin is a protein used in the maintenance of pluripotent stem cells and differentiation of iPSCs to neural lineages. It controls BMP signaling and in doing so, it plays an important role in embryonic patterning and development through the maintenance of undifferentiated embryonic stem cells. It is also used in a large variety of organoid culture systems including liver, pancreatic, lung and intestinal organoids.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberQ13253
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)46 kDa (dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.