Sodium Pyruvate Solution 100mM (11.0mg/ml), 100ml

Sodium Pyruvate solution is recognized as an easily accessible additional carbohydrate energy source.

Price (USD):
$10.80
Item No.: 
03-042-1B
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sodium Pyruvate solution is recognized as an easily accessible additional carbohydrate energy source and is involved with amino acid metabolism and initiates the Kreb′s cycle.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Physicochemical Information

  • Concentration
    100 mM

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    -20 °C

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.